Last Arrow Manufacturing, an Ohio-based contract manufacturer needed a flexible automated solution to take on simple and repetitive welding projects to free up their skilled welders to do jobs that required more expertise. After trying a variety of automation options, they chose the FANUC CRX welding cobot and haven’t looked back. Since implementing cobots, Last Arrow has experienced a very quick uptick in business, a high level of employee satisfaction, improved flexibility and higher profits.
Why FANUC? Our cobots are easy to set up, program and redeploy, and include FANUC's intelligent welding options our customers have come to expect, including iRVision, Thru-Arc Seam Tracking and Touch Sensing. Find out more today!
When it comes to your welding operations, our all-new CRX cobot is a complete game-changer, allowing you to shift from high-mix low volume to low mix and high volume task with ease. In addition to being easy to setup and program, the FANUC CRX cobot is the only collaborative robot on the market with FANUC reliability, offering 8 years of Zero Maintenance on Motors, Reducers, Sensors, Cables and Grease. Visit our CRX site to learn more!